
Unit View
Dimensions / Applications
- Length (in)2.84
- Weight (lb)2.6
- Product ApplicationHANDLING
Technical Details
- Tube Combinations (in)1.57 / 1.57
- Supplied?No
- Tube Size40 mm / 40 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm Extension Assembly
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072061127%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-075-03%2B-%2B1040.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-075-03%2B-%2B1040.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042225%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-075-02%2B-%2B1039.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-075-02%2B-%2B1039.png&w=3840&q=75)