Destaco Logo
CPI-PA-500-F18-F18 - Micro Tooling Port Only Adaptor

CPI-PA-500-F18-F18 - Micro Port Only Adapter

Unit View

Dimensions / Applications

  • Weight (oz)0.8
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.5
  • Apple Core Size12.7
  • ConfigurationMicro Tool
  • Cup ThreadF18
  • Mounting.50 in. Apple Core
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMicro Port Only Adapter
  • Spindle Included?No

Related Products