Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Generators Port-Only Adapters
CPI-PA-500-F18-M18 - Micro Port Only Adapter
CPI-PA-500-F18-M18 - Micro Port Only Adapter
Email product details
Visit Product Series:
Vacuum Generators Port-Only Adapters
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
0.8
Product Application
HANDLING
Technical Details
Apple Core (in)
0.5
Apple Core Size
12.7
Configuration
Micro Tool
Cup Thread
F18
Mounting
.50 in. Apple Core
Supplied?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Micro Port Only Adapter
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Generators Port Only Adapters
CPI-PA-500-F18-F18 - Micro Port Only Adapter
Add to quote
Explore
Vacuum Generators Port Only Adapters
CPI-PA-500-FG18-FG18 - Suction Cup Support
Add to quote
Explore