Destaco Logo
Default Image

CPI-PA-500-FM5-MM5 - Pa - Micro Tooling Port Only Adaptor

Unit View

Dimensions / Applications

  • Weight (oz)0.8

Technical Details

  • Apple Core (in)0.5
  • Apple Core Size12.7
  • ConfigurationMicro Tool
  • Cup ThreadFM5
  • Mounting.50 in. Apple Core
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMicro Port Only Adapter
  • Spindle Included?No

Related Products