Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Generators Port-Only Adapters
CPI-VSA-000-BO-LP-VS-ST2 - Low Profile Bo W/ Silencer No Knob
CPI-VSA-000-BO-LP-VS-ST2 - Low Profile Bo W/ Silencer No Knob
Email product details
Visit Product Series:
Vacuum Generators Port-Only Adapters
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
6
Product Application
HANDLING
Technical Details
Cup Thread
1/8 NPT
Mounting
No Apple Core
Sensor Port
Yes
Silencer
Yes
Supplied?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Venturi - Low Profile
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles