Destaco Logo
CPI-VSA-19-BO-LP-VS : VSA Low Profile Venture with Blow-Off

CPI-VSA-19-BO-LP-VSVenturi Perfil Bajo Con Puerto Detector

Unit View

Dimensions / Applications

  • Weight (oz)6
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.748
  • Apple Core Size19
  • Cup Thread1/8 NPT
  • Mounting19 mm Apple Core
  • Noise Level (dB(A))68 - 76
  • Sensor PortYes
  • Speed to Release @ 4 Bar [60psi] in Seconds0,08
  • Speed to Vacuum @ 4 Bar [60psi] in Seconds0,36
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeVenturi - Low Profile
  • Spindle Included?No