
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)6
Technical Details
- Apple Core (in)0.748
- Apple Core Size19
- Cup Thread1/8 NPT
- Mounting19 mm Apple Core
- Sensor PortYes
- SilencerYes
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - Low Profile
- Spindle Included?No