
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)6
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Apple Core Size19
- Cup Thread1/8 NPT
- Mounting.75 in. Apple Core
- Noise Level (dB(A))68 - 76
- Sensor PortYes
- SilencerYes
- Speed to Release @ 4 Bar [60psi] in Seconds0,08
- Speed to Vacuum @ 4 Bar [60psi] in Seconds0,36
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - Low Profile
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075043040%2FVenturi%2BVacuum%2BGenerator%2BCPI_VSA_750_BO_LP_VS%2BST2%2B-%2B1166.jpg%2Frename%2FVenturi%2BVacuum%2BGenerator%2BCPI_VSA_750_BO_LP_VS%2BST2%2B-%2B1166.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FLow-Profile%2B750_19%2BSeries%2BApple-Core%2Bwith%2BBlow-Off%2BCPI_VSA_750_BO_LP_VS%2BST2.jpg%2Frename%2FLow-Profile%2B750_19%2BSeries%2BApple-Core%2Bwith%2BBlow-Off%2BCPI_VSA_750_BO_LP_VS%2BST2.png&w=3840&q=75)