
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (lb)0.19
- Product ApplicationHANDLING
Technical Details
- Cup Thread3/8 NPT
- MountingNo Apple Core
- Port Size1/8 NPT
- Sensor PortNo
- SilencerYes
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - Auto Release
- Spindle Included?No