
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (lb)0.25
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Apple Core Size19
- Cup Thread3/8 NPT
- Mounting0.75 Apple Core, Right Hand
- Noise Level (dB(A))68
- Port Size1/8 NPT
- Sensor PortYes
- SilencerYes
- Speed to Release @ 4 Bar [60psi] in Seconds0,02
- Speed to Vacuum @ 4 Bar [60psi] in Seconds0,2 - 0,3
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - Auto Release
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FAuto%2BRelease%2BVenturi-ARVL%2B-%2B2261.jpg%2Frename%2FAuto%2BRelease%2BVenturi-ARVL%2B-%2B2261.png&w=3840&q=75)