Destaco Logo
CPI-VSA-ARVR-B32-G38 : AUTO RELEASE VENTURI VACUUM GENERATOR

CPI-VSA-ARVR-B32-G38 - Right Hand ARV 32mm Ball

Unit View

Dimensions / Applications

  • Weight (lb)0.3
  • Product ApplicationHANDLING

Technical Details

  • Cup ThreadG3/8 BSPP
  • Mounting32 mm Ball, Right Hand
  • Noise Level (dB(A))68
  • Port Size1/8 NPT
  • Sensor PortNo
  • SilencerYes
  • Speed to Release @ 4 Bar [60psi] in Seconds0,02
  • Speed to Vacuum @ 4 Bar [60psi] in Seconds0,2 - 0,3
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeVenturi - Auto Release
  • Spindle Included?No

Related Products