
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (lb)0.3
- Product ApplicationHANDLING
Technical Details
- Cup ThreadG3/8 BSPP
- Mounting32 mm Ball, Right Hand
- Noise Level (dB(A))68
- Port Size1/8 NPT
- Sensor PortYes
- SilencerYes
- Speed to Release @ 4 Bar [60psi] in Seconds0,02
- Speed to Vacuum @ 4 Bar [60psi] in Seconds0,2 - 0,3
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - Auto Release
- Spindle Included?No
Related Products
Vacuum Generators Port Only Adapters
CPI-VSA-ARVL-B32-G38-VS - Left Hand ARV 32mm Ball Detect Port
%3Afill(white)%2Fcatsy.1004%2FAuto%2BRelease%2BVenturi-ARVR-B112-VS%2B-%2B2283.jpg%2Frename%2FAuto%2BRelease%2BVenturi-ARVR-B112-VS%2B-%2B2283.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FAuto%2BRelease%2BVenturi-ARVL-B32-VStif%2B-%2B2280.jpg%2Frename%2FAuto%2BRelease%2BVenturi-ARVL-B32-VStif%2B-%2B2280.png&w=3840&q=75)