Destaco Logo
CPI-VSA-ARVR-B32-U38-VS - AUTO RELEASE VENTURI VACUUM GENERATOR

CPI-VSA-ARVR-B32-U38-VSAuto Release Venturi, Right-Hand, 32mm Ball Mt, 3/8 NPT W/Sensor Port

Unit View

Dimensions / Applications

  • Weight (lb)0.3

Technical Details

  • Cup Thread3/8 NPT
  • Mounting32 mm Ball, Right Hand
  • Noise Level (dB(A))68
  • Port Size1/8 NPT
  • Sensor PortYes
  • SilencerYes
  • Speed to Release @ 4 Bar [60psi] in Seconds0,02
  • Speed to Vacuum @ 4 Bar [60psi] in Seconds0,2 - 0,3
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeVenturi - Auto Release