Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DOUBLE BLANK DETECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Double Blank Detectors
CPI-DBD-42-SCM25-150M - Spring Cup Mount, Db Detect.
CPI-DBD-42-SCM25-150M - Spring Cup Mount, Db Detect.
Email product details
Visit Product Series:
Vacuum Products-Double Blank Detectors
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
16.12
Weight (lb)
2.08
Product Application
HANDLING
Technical Details
Imperial or Metric Product
Metric
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Double Blank Detector - Apple Core Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles