Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DOUBLE BLANK DETECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Double Blank Detectors
CPI-DBD-42-SCMB-100M - Dbd Mount 42mm-Bulkhead W/100mm SCM
CPI-DBD-42-SCMB-100M - Dbd Mount 42mm-Bulkhead W/100mm SCM
Email product details
Visit Product Series:
Vacuum Products-Double Blank Detectors
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
14.12
Weight (lb)
1.97
Technical Details
Bulkhead Thread
1 1/2-18 Fine
Imperial or Metric Product
Metric
Supplied?
No
Vacuum Port
3/8 G
Product Information
Brand
DESTACO
Product Type
Bulkhead Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles