
Unit View
Dimensions / Applications
- Length (in)12.12
- Weight (lb)1.87
Technical Details
- Bulkhead Thread1 1/2-18 Fine
- Imperial or Metric ProductImperial
- Supplied?No
- Vacuum Port3/8 NPT
Product Information
- BrandDESTACO
- Product TypeBulkhead Mount
- Spindle Included?No