Destaco Logo

DOUBLE BLANK DETECTORS

CPI-DBD-54-SCMC-200E - Tube Mount

CPI-DBD-54-SCMC-200ETube Mount

Visit Product Series:

Vacuum Products-Double Blank Detectors

Unit View

Dimensions / Applications

  • Length (in)10.28
  • Weight (lb)1.87

Technical Details

  • Imperial or Metric ProductImperial
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.25 in

Product Information

  • BrandDESTACO
  • Product TypeTube Mount