Destaco Logo

DOUBLE BLANK DETECTORS

DBD-19-QC-A - QUICK-CHANGE Double MOUNT (19mm Apple Core)

DBD-19-QC-ADouble Change Unit 19mm Apple Core

Visit Product Series:

Vacuum Products-Double Blank Detectors

Unit View

Dimensions / Applications

  • Weight (lb)1.15
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeDouble Blank Detector - Apple Core Mount