
DOUBLE BLANK DETECTORS


Visit Product Series:
Vacuum Products-Double Blank DetectorsUnit View
Dimensions / Applications
- Weight (lb)1.16
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.78
- Apple Core Size20
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeDouble Blank Detector - Apple Core Mount
- Spindle Included?No