Destaco Logo

MANIFOLDS

CPI-MLK-40-G44 : Boom Mounted Manifold (Single 4-port)

CPI-MLK-40-G44Boom Mounted Manifold (Single 4-port)

Visit Product Series:

Vacuum Products-Manifolds

Unit View

Dimensions / Applications

  • Weight (oz)10

Technical Details

  • Distribution Ports1/4 G x 4
  • Input Port3/8 G
  • Spindle Included?No
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • Product TypeManifold