Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MANIFOLDS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Manifolds
CPI-MLK-40-G88 - Disconnect Housing
CPI-MLK-40-G88
Disconnect Housing
Email product details
Visit Product Series:
Vacuum Products-Manifolds
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
16
Technical Details
Distribution Ports
1/4 G x 8
Input Port
3/8 G
Supplied?
No
Tube Size
40 mm
Product Information
Brand
DESTACO
Product Type
Disconnect Housing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles