Destaco Logo

MANIFOLDS

CPI-MLK-60-G44-30 : Boom Mounted Manifold

CPI-MLK-60-G44-30Clamp Type Boom Manifold Angle End Metric

Visit Product Series:

Vacuum Products-Manifolds

Unit View

Dimensions / Applications

  • Weight (oz)12
  • Product ApplicationHANDLING

Technical Details

  • Distribution Ports1/4 G x 4
  • Input Port3/8 G
  • Spindle Included?No
  • Supplied?No
  • Tube Size60 mm

Product Information

  • BrandDESTACO
  • Product TypeBoom Manifold