Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MANIFOLDS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Manifolds
CPI-MMB-3V1B-AB - Block Style Manifold (4 in/6 out)
CPI-MMB-3V1B-AB
Block Style Manifold (4 in/6 out)
Email product details
Visit Product Series:
Vacuum Products-Manifolds
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.56
Technical Details
Distribution Ports
1/4 NPT x 6
Input Port
3/8 NPT x 4
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Rav Mounted Manifold
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles