Destaco Logo

MANIFOLDS

CPI-MMB-4P : Block Style Manifold (1 in/4 out)

CPI-MMB-4PBlock Style Manifold (1 in/4 out)

Visit Product Series:

Vacuum Products-Manifolds

Unit View

Dimensions / Applications

  • Weight (lb)0.56
  • Product ApplicationHANDLING

Technical Details

  • Distribution Ports3/8 NPT x 4
  • Input Port1/2 NPT x 2
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeManifold 4 Port