Destaco Logo

MANIFOLDS

CPI-MMB-4VSP-AB : Block Style Manifold (5 in/7 out)

CPI-MMB-4VSP-ABBlock Style Manifold

Visit Product Series:

Vacuum Products-Manifolds

Unit View

Dimensions / Applications

  • Weight (lb)0.56

Technical Details

  • Distribution Ports1/4 NPT x 7
  • Input Port3/8 NPT x 5
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeRav Manifold