Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SPRING LOADED CUP MOUNTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Spring Loaded Cup Mounts
CPI-RCM-300-U14-NR - Spring Cup Mount Bulk Head Type.
CPI-RCM-300-U14-NR - Spring Cup Mount Bulk Head Type.
Email product details
Visit Product Series:
Vacuum Products-Spring Loaded Cup Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
12
Product Application
HANDLING
Technical Details
Bulkhead Thread
1 1/8-12 Fine
Mount Thread
3/8 NPT
Supplied?
No
Vacuum Port
1/4 NPT
Product Information
Brand
DESTACO
Product Type
Spring Loaded Cup Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles