Destaco Logo

SPRING LOADED CUP MOUNTS

CPI-SCM-150-U14-NR - Spring Cup Mount, 1.5Travel N/Rotation

CPI-SCM-150-U14-NRSpring Cup Mount, 1.5 Travel N/Rotation, Apple Core

Visit Product Series:

Vacuum Products-Spring Loaded Cup Mounts

Unit View

Dimensions / Applications

  • Weight (oz)8
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Imperial or Metric ProductImperial
  • Mount Thread3/8 NPT
  • Spindle Included?No
  • Supplied?No
  • Vacuum Port3/8 NPT

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount - Apple Core