Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SPRING LOADED CUP MOUNTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Spring Loaded Cup Mounts
CPI-SCM-150-U14-NR-TWB - Spring Cup Mt 1.5In.Travel W/Stopper
CPI-SCM-150-U14-NR-TWB - Spring Cup Mt 1.5In.Travel W/Stopper
Email product details
Visit Product Series:
Vacuum Products-Spring Loaded Cup Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Spring Cup Mt 1.5In.Travel W/Stopper
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-15AC-B-60-SW - CUP BEL 1.5in. B-MT BLK W/SAFETY WIRE
Add to quote
Explore
Vacuum Cups
CPI-75BT-C-45 - Cup Belcup 75mm G1/2Mt Red 45Dur
Add to quote
Explore