Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SPRING LOADED CUP MOUNTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Spring Loaded Cup Mounts
CPI-SCM-40-G14-NR - Spring Mount 40mm Travel
CPI-SCM-40-G14-NR - Spring Mount 40mm Travel
Email product details
Visit Product Series:
Vacuum Products-Spring Loaded Cup Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
8
Product Application
HANDLING
Technical Details
Apple Core (in)
0.748
Apple Core Size
19
Imperial or Metric Product
Metric
Mount Thread
3/8 G
Supplied?
No
Vacuum Port
3/8 G
Product Information
Brand
DESTACO
Product Type
Spring Cup Mount - Apple Core
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles