Destaco Logo

SPRING LOADED CUP MOUNTS

CPI-SCMB-200E - Spring Cup Mount - Bukhead

CPI-SCMB-200E2.0In. Spring Cup Mount - Bulkhead

Visit Product Series:

Vacuum Products-Spring Loaded Cup Mounts

Unit View

Dimensions / Applications

  • Weight (lb)1.06
  • Product ApplicationHANDLING

Technical Details

  • Bulkhead Thread1 1/2-18 Fine
  • Imperial or Metric ProductImperial
  • Mount Thread3/8 NPT
  • Supplied?No
  • Vacuum Port3/8 NPT

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount - Bukhead
  • Spindle Included?No