Destaco Logo

SPRING LOADED CUP MOUNTS

CPI-SCMC-150-400E-A - Spring Cup Mount - Tube Mount (Raised)

CPI-SCMC-150-400E-ASpring Cup Mount - Tube Mount (Raised), Destacker Clamp 1.50In. 4In. - A Style

Visit Product Series:

Vacuum Products-Spring Loaded Cup Mounts

Unit View

Dimensions / Applications

  • Weight (lb)1.97
  • Product ApplicationHANDLING

Technical Details

  • Imperial or Metric ProductImperial
  • Mount Thread3/8 NPT
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.50 in
  • Vacuum Port3/8 NPT

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount - Tube Mount (Raised)