Destaco Logo

SPRING LOADED CUP MOUNTS

CPI-SCMC-150-600E-B - Spring Cup Mount - Tube Mount (Lowered)

CPI-SCMC-150-600E-BDestacker Clamp 1.50In. 6In. - B Style

Visit Product Series:

Vacuum Products-Spring Loaded Cup Mounts

Unit View

Dimensions / Applications

  • Weight (lb)2.08
  • Product ApplicationHANDLING

Technical Details

  • Imperial or Metric ProductImperial
  • Mount Thread3/8 NPT
  • Supplied?No
  • Tube Size1.50 in
  • Vacuum Port3/8 NPT

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount - Tube Mount (Lowered)
  • Spindle Included?No