Destaco Logo

SPRING LOADED CUP MOUNTS

CPI-SCMC-40M-150M-B - Spring Cup Mount - Tube Mount (Lowered)

CPI-SCMC-40M-150M-BDestacker Clamp 40mm 150mm- B Style

Visit Product Series:

Vacuum Products-Spring Loaded Cup Mounts

Unit View

Dimensions / Applications

  • Weight (lb)2.08

Technical Details

  • Imperial or Metric ProductMetric
  • Mount Thread3/8 G
  • Supplied?No
  • Tube Size40 mm
  • Vacuum Port3/8 G

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount - Tube Mount (Lowered)
  • Spindle Included?No