Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SPRING LOADED CUP MOUNTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Spring Loaded Cup Mounts
CPI-SCMS-150-600E-A - 1.5 inch Destacker Clamp, 6 inch SCM, A Mount
CPI-SCMS-150-600E-A - 1.5 inch Destacker Clamp, 6 inch SCM, A Mount
Email product details
Visit Product Series:
Vacuum Products-Spring Loaded Cup Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.08
Product Application
HANDLING
Technical Details
Imperial or Metric Product
Imperial
Mount Thread
3/8 NPT
Supplied?
No
Tube Size
1.50 in
Vacuum Port
3/8 NPT
Product Information
Brand
DESTACO
Product Type
Spring Cup Mount - Tube Mount (Single Raised)
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles