Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-10050MFF-B-HT - 100mm X 50mm Oval Flat Foot Cup - 3/8 G - High Temperature
CPI-10050MFF-B-HT - 100mm X 50mm Oval Flat Foot Cup - 3/8 G - High Temperature
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.17
Weight (oz)
3.68
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Technical Details
Cup Size
3.93 x 1.97 in
Holding Capacity - Horizontal Dry (lbf)
40.7
Holding Capacity - Horizontal Wet (lbf)
27.2
Holding Capacity - Vertical Lift (lbf)
48.8
Durometer
HT (Black)
Shape
Oval
Supplied?
No
Product Information
Brand
DESTACO
Material
HT2
Product Type
Oval Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-50FF-B-30 - Cup FF 5In. B-Mt Blue
Add to quote
Explore
Vacuum Cups
CPI-40-75PF-C-45 - CUP 153FF 45 DURO C-MOUNT
Add to quote
Explore