
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)5.6
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
Technical Details
- Cup Size3.94 in
- Diameter (in)4.03
- Holding Capacity - Horizontal Dry (lbf)33
- Holding Capacity - Horizontal Wet (lbf)8
- Holding Capacity - Vertical Lift (lbf)89
- Durometer45 (Red)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeVacuum Cup
- Spindle Included?No
