
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)4.4
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size4.53 in
- Diameter (in)4.5
- Holding Capacity - Horizontal Dry (lbf)45
- Holding Capacity - Horizontal Wet (lbf)30
- Holding Capacity - Vertical Lift (lbf)103
- Durometer60 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeVaccum Cup
- Spindle Included?No