Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-125PF-B-60 - CUP FF 125mm G3/8 MT BLACK
CPI-125PF-B-60 - CUP FF 125mm G3/8 MT BLACK
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-125PF-B-30 - Flatfoot Cup 125mm G3/8 Green
Add to quote
Explore
Vacuum Cups
CPI-50PF-B-30 - Flatfoot Cup 50mm Dia G3/8 Green
Add to quote
Explore