Destaco Logo

VACUUM CUPS

CPI-153FF-C-45 - Oval Flatfoot Cups

CPI-153FF-C-45Oval Flatfoot Cups, 1.5In. X 3In. C-Mt Red

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)3
  • Weight (oz)1.2
  • Width (in)1.5
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.50 x 3.00 in
  • Holding Capacity - Horizontal Dry (lbf)15
  • Holding Capacity - Horizontal Wet (lbf)5
  • Holding Capacity - Vertical Lift (lbf)18
  • Durometer45 (Red)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup
  • Spindle Included?No