Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-153FF-K-45 - CUP FF 1.5in. X 3in. K-MT RED 1/4NPT WITH LOCTITE
CPI-153FF-K-45 - CUP FF 1.5in. X 3in. K-MT RED 1/4NPT WITH LOCTITE
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-40FF-K-45 - CUP FF 4in. K-MT RED 1/4NPT WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-153FF-K-15 - CUP FF 1.5in X 3in K-MT TAN 1/4 NPT W/LOCTITE
Add to quote
Explore