Destaco Logo

VACUUM CUPS

CPI-15AC-B-45 : Round Bellows Vacuum Cups

CPI-15AC-B-45Vacuum Cup

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.2
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.50 in
  • Diameter (in)1.62
  • Holding Capacity - Horizontal Dry (lbf)6
  • Holding Capacity - Horizontal Wet (lbf)3
  • Holding Capacity - Vertical Lift (lbf)8
  • Durometer45 (Red)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeVacuum Cup
  • Spindle Included?No