
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)1.4
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size2.00 in
- Diameter (in)2
- Holding Capacity - Horizontal Dry (lbf)9
- Holding Capacity - Horizontal Wet (lbf)7
- Holding Capacity - Vertical Lift (lbf)12
- Durometer45 (Red)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeDeepdish Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-40DD-B-15 - CUP DD 4in. B-MT TAN
