
VACUUM CUPS

Unit View
Dimensions / Applications
- Length (in)4
- Weight (oz)4.2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size2.00 x 4.00 in
- Holding Capacity - Horizontal Dry (lbf)18
- Holding Capacity - Horizontal Wet (lbf)6
- Holding Capacity - Vertical Lift (lbf)42
- Durometer30 (Blue)
- ShapeOval
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-24FF-B-45 - Cup FF 2In. X 4In. B-Mt Red
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075037710%2FOblong%2BFlatfoot%2BStyle%2BCup%2BFamily%2B-%2B1114.jpg%2Frename%2FOblong%2BFlatfoot%2BStyle%2BCup%2BFamily%2B-%2B1114.png&w=3840&q=75)