Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-25-125DM-U18-45 - 25mm X 125mm Deep Dish Oval Cup - 1/8 inch Thread - 45 Durometer
CPI-25-125DM-U18-45 - 25mm X 125mm Deep Dish Oval Cup - 1/8 inch Thread - 45 Durometer
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.06
Weight (oz)
1.2
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Technical Details
Cup Size
0.98 x 4.92 in
Holding Capacity - Horizontal Dry (lbf)
22
Holding Capacity - Horizontal Wet (lbf)
7
Holding Capacity - Vertical Lift (lbf)
35
Durometer
45 (Red)
Shape
Oval
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Deepdish Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-75DM-B-45 - 75mm
Add to quote
Explore
Vacuum Cups
CPI-25-125DM-B-30 - CUP DEEP DISH 25mm X 125mm METRIC 30 DUROMETER
Add to quote
Explore