VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size3.00 in
- Diameter (in)3
- Holding Capacity - Horizontal Dry (lbf)14
- Holding Capacity - Horizontal Wet (lbf)6
- Holding Capacity - Vertical Lift (lbf)20
- Durometer45 (Red)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeDeepdish Cup
- Spindle Included?No