VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size3.00 in
- Diameter (in)3
- Holding Capacity - Horizontal Dry (lbf)30
- Holding Capacity - Horizontal Wet (lbf)13
- Holding Capacity - Vertical Lift (lbf)60
- Durometer30 (Blue)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No