
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)1.64
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size1.18 in
- Diameter (in)1.34
- Holding Capacity - Horizontal Dry (lbf)6.7
- Holding Capacity - Horizontal Wet (lbf)6.3
- Holding Capacity - Vertical Lift (lbf)8.5
- DurometerHT (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialHT2
- Product TypeFlatfoot Cup
- Spindle Included?No