Destaco Logo

VACUUM CUPS

CPI-36FF-B-30 : Oval Flatfoot Cups

CPI-36FF-B-30Oval Flatfoot Vacuum Cups, 3In X 6In B-Mt Blue

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)6
  • Weight (oz)7.1
  • Width (in)3
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.00 x 6.00 in
  • Holding Capacity - Horizontal Dry (lbf)55
  • Holding Capacity - Horizontal Wet (lbf)9
  • Holding Capacity - Vertical Lift (lbf)72
  • Durometer30 (Blue)
  • ShapeOval
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup