Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-36FF-C-45 - Cup FF 3In. X 6In. C-Mt Red
CPI-36FF-C-45 - Cup FF 3In. X 6In. C-Mt Red
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6
Weight (oz)
7.1
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Application
HANDLING
Technical Details
Cup Size
3.00 x 6.00 in
Holding Capacity - Horizontal Dry (lbf)
55
Holding Capacity - Horizontal Wet (lbf)
9
Holding Capacity - Vertical Lift (lbf)
72
Durometer
45 (Red)
Shape
Oval
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-36FF-B-45 - Cup FF3In. X 6In. B-Mt Red
Add to quote
Explore
Vacuum Cups
CPI-36FF-B-30 - Cup FF 3In X 6In B-Mt Blue
Add to quote
Explore