VACUUM CUPS

Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Length (in)3
- Weight (oz)1.2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size1.56 x 2.95 in
- Holding Capacity - Horizontal Dry (lbf)15
- Holding Capacity - Horizontal Wet (lbf)5
- Holding Capacity - Vertical Lift (lbf)18
- Durometer30 (Blue)
- ShapeOval
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No